??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part No.
065636
Description
P2B-SXV-200-NL
Lubrication Feature
NO-LUBE
Weight
5.7 lbs
A
1.72 Inch
B
8.12 Inch
C
2.25 Inch
Dmin
6.00 Inch
Dmax
6.68 Inch
Bolt Diameter
5/8 Inch
G
1.02 Inch
H
0.75 Inch
J
4.53 Inch
L
2.75 Inch
M
2.25 Inch
R
0.43 Inch
S
1.29 Inch
U
3.69 Inch
V
7.38 Inch
W
0.81 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.